Manifold Assemblies, RA-K with elbow, no RLV, Straight

013G3363

RA-K Valve body

Product details

Gross weight 0.332 Kilogram
Net weight 0.322 Kilogram
Volume 0.33 Liter
EAN 5702420031798

 

Application 2-pipe system
Connection size in G 1/2
Connection size out R 1/2
Contents of set Valve
Description RA-K Valve body
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 0.76 m³/h
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. d024114c-a3b4-462c-bfdb-258c1631f2e1
SCIP dossier product name RA-N Radiator valve w. elbow
Test pressure [bar] 16 bar
Type RA-K/KW
Valve type RA-K with elbow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality