Manifold Assemblies, RA-KE with elbow, no RLV, Straight

013G3362

RA-KE Valve body

Product details

Gross weight 0.374 Kilogram
Net weight 0.374 Kilogram
Volume 0.343 Liter
EAN 5702420031781

 

Application 1-pipe system
Connection size in G 1/2
Connection size out R 1/2
Contents of set Valve
Description RA-KE Valve body
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] [Max] 2.5 m³/h
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. 48bf382d-d382-4045-8bc9-894be749ddcd
SCIP dossier product name VALVE W/ ELBOW
Test pressure [bar] 16 bar
Type RA-KE/KEW
Valve type RA-KE with elbow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality