Manifold Assemblies, RA-KE with elbow, RA-KEW, Wall connection

013G3343

RA-KEW Manifold set

Product details

Gross weight 0.9 Kilogram
Net weight 0.888 Kilogram
Volume 0.85 Liter
EAN 5702420031767

 

Application 1-pipe system
Connection size in G 3/4 A
Connection size out R 1/2
Contents of set Valve
Description RA-KEW Manifold set
Design Wall connection
Differential pressure range [bar] [Max] 0.6 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] [Max] 2.5 m³/h
Product group Manifold Assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RA-KEW
SCIP dossier no. 955a70b7-d19f-4722-a2dc-805eed952fa5
SCIP dossier product name RA-KE Combi 1
Test pressure [bar] 16 bar
Type RA-KE/KEW
Valve type RA-KE with elbow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality