Swedish manifold assemblies, RA-KE, 10, Reverse angle

013G3248

Valve housing RA-KE for 1-pipe systems

Product details

Gross weight 0.15 Kilogram
Net weight 0.15 Kilogram

 

Application 1-pipe system
Connection to system M22 x 1,5
Description Valve housing RA-KE for 1-pipe systems
Design Reverse angle
Differential pressure range [bar] [Max] 0.1 bar
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.5 m³/h
Label product Yes
Product group Swedish manifold assemblies
Radiator height [mm] [max] 900 mm
Radiator height [mm] [min] 300 mm
Radiator type Konventionell radiator
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type Valve RA-KE angle
Valve size 10
Valve type RA-KE
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality