Accessories, Valves, Dismantle tool, For valves: RA
013G3117
Big adapter, RA (spare part for demounting tool)
Big adapter, RA (spare part for demounting tool)
Gross weight | 0.722 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.424 Liter |
EAN | 5702420040783 |
Gross weight | 0.722 Kilogram |
Net weight | 0.64 Kilogram |
Volume | 0.424 Liter |
EAN | 5702420040783 |
Description | Big adapter, RA (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Big adapter, RA (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |