Accessories, Valves, Dismantle tool, For valves: RA
013G3114
Spindle system (spare part for demounting tool)
Spindle system (spare part for demounting tool)
Gross weight | 0.232 Kilogram |
Net weight | 0.232 Kilogram |
Volume | 2 Liter |
EAN | 5702420040752 |
Gross weight | 0.232 Kilogram |
Net weight | 0.232 Kilogram |
Volume | 2 Liter |
EAN | 5702420040752 |
Description | Spindle system (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3889a753-3076-4ed5-810c-e0d469490eda |
SCIP dossier product name | Spindle system, demo tool |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Spindle system (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 3889a753-3076-4ed5-810c-e0d469490eda |
SCIP dossier product name | Spindle system, demo tool |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |