Accessories, Valves, Dismantle tool, For valves: RA
013G3113
Assembly tool (spare part for demounting tool)
Assembly tool (spare part for demounting tool)
Gross weight | 1.728 Kilogram |
Net weight | 1.728 Kilogram |
Volume | 2.236 Liter |
EAN | 5702420040745 |
Gross weight | 1.728 Kilogram |
Net weight | 1.728 Kilogram |
Volume | 2.236 Liter |
EAN | 5702420040745 |
Description | Assembly tool (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d11f1a2e-1319-4bb8-925d-a124c251cc62 |
SCIP dossier product name | ASSEMBLED BODY |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | Assembly tool (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d11f1a2e-1319-4bb8-925d-a124c251cc62 |
SCIP dossier product name | ASSEMBLED BODY |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |