Accessories, Valves, Dismantle tool, For valves: RA
013G3111
RA grip device (spare part for demounting tool)
RA grip device (spare part for demounting tool)
Gross weight | 10.2 Gram |
Net weight | 8.7 Gram |
Volume | 0.015 Liter |
EAN | 5715162700815 |
Gross weight | 10.2 Gram |
Net weight | 8.7 Gram |
Volume | 0.015 Liter |
EAN | 5715162700815 |
Description | RA grip device (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e4f6bc36-13a3-4d61-975b-ddd5119ee054 |
SCIP dossier product name | RA CATCHER SPAREPART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | RA grip device (spare part for demounting tool) |
For valves | RA |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e4f6bc36-13a3-4d61-975b-ddd5119ee054 |
SCIP dossier product name | RA CATCHER SPAREPART |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |