Accessories, Valves, Dismantle tool, For valves: RTD
013G3082
RTD adaptor for replacement tool. This adaptor makes it possible to replace service inserts on RTD valves using replacement tool 013G3086.
RTD adaptor for replacement tool. This adaptor makes it possible to replace service inserts on RTD valves using replacement tool 013G3086.
Gross weight | 0.424 Kilogram |
Net weight | 0.417 Kilogram |
Volume | 1.967 Liter |
EAN | 5702420116303 |
Gross weight | 0.424 Kilogram |
Net weight | 0.417 Kilogram |
Volume | 1.967 Liter |
EAN | 5702420116303 |
Description | RTD adaptor for replacement tool. This adaptor makes it possible to replace service inserts on RTD valves using replacement tool 013G3086. |
For valves | RTD |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07aaf4d6-6414-42ea-bc11-159bc7ccb349 |
SCIP dossier product name | Adapter 2 |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description | RTD adaptor for replacement tool. This adaptor makes it possible to replace service inserts on RTD valves using replacement tool 013G3086. |
For valves | RTD |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07aaf4d6-6414-42ea-bc11-159bc7ccb349 |
SCIP dossier product name | Adapter 2 |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |