Accessories, Valve insert, For valves: RA-UR; RA-UN, DN 10; DN 15; DN 20
013G3066
Insert for RA-UN and RA-UR valves, angle and straight versions
Insert for RA-UN and RA-UR valves, angle and straight versions
Gross weight | 0.041 Kg |
Net weight | 0.041 Kg |
Volume | 0.02 Liter |
EAN | 5702420020624 |
Gross weight | 0.041 Kg |
Net weight | 0.041 Kg |
Volume | 0.02 Liter |
EAN | 5702420020624 |
Connection type to valve | RA |
Description | Insert for RA-UN and RA-UR valves, angle and straight versions |
For valve size |
DN 15 DN 20 DN 10 |
For valves |
RA-UN RA-UR |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 714c045a-93b5-406f-85ee-21d4def31769 |
SCIP dossier product name | RA-U & -UR Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-UN and RA-UR valves, angle and straight versions |
For valve size |
DN 15 DN 20 DN 10 |
For valves |
RA-UN RA-UR |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 714c045a-93b5-406f-85ee-21d4def31769 |
SCIP dossier product name | RA-U & -UR Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |