Accessories, Valve insert, For valves: RA-N; RTD-N; RA-UN, DN 10; DN 15
013G3065
Insert for RA-N, RTD-N and RA-UN valves, UK versions
Insert for RA-N, RTD-N and RA-UN valves, UK versions
Gross weight | 0.07 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.027 Liter |
EAN | 5702420020617 |
Gross weight | 0.07 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.027 Liter |
EAN | 5702420020617 |
Connection type to valve | RA |
Description | Insert for RA-N, RTD-N and RA-UN valves, UK versions |
For valve size |
DN 15 DN 10 |
For valves |
RA-N RTD-N RA-UN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-N, RTD-N and RA-UN valves, UK versions |
For valve size |
DN 15 DN 10 |
For valves |
RA-N RTD-N RA-UN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
Type | TRV valve inserts |
Type of accessories | Valve insert |