Accessories, Valve insert, For valves: RA-N; RTD-N; RA-K, DN 10; DN 15
013G3063
Insert for RA-N and RTD-N (DN10, DN15) valves, angle and straight versions.Also for RA-K manifold valves.
Insert for RA-N and RTD-N (DN10, DN15) valves, angle and straight versions.Also for RA-K manifold valves.
Gross weight | 0.04 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.021 Liter |
EAN | 5702420020600 |
Gross weight | 0.04 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.021 Liter |
EAN | 5702420020600 |
Connection type to valve | RA |
Description | Insert for RA-N and RTD-N (DN10, DN15) valves, angle and straight versions.Also for RA-K manifold valves. |
For valve size |
DN 10 DN 15 |
For valves |
RA-N RA-K RTD-N |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
SCIP dossier product name | RA-N & RA-DV Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-N and RTD-N (DN10, DN15) valves, angle and straight versions.Also for RA-K manifold valves. |
For valve size |
DN 10 DN 15 |
For valves |
RA-N RA-K RTD-N |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
SCIP dossier product name | RA-N & RA-DV Service insert |
Type | TRV valve inserts |
Type of accessories | Valve insert |