Sensor set, Contents of set: 3-elements, RAS-C2, RA-N, RLV-S, DN 10, Angle
013G2218
Professional Set 3/8" Angle w/o-ring
Professional Set 3/8" Angle w/o-ring
Gross weight | 0.488 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.712 Liter |
EAN | 5702425125966 |
Gross weight | 0.488 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.712 Liter |
EAN | 5702425125966 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Professional Set 3/8" Angle w/o-ring |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 88db040d-332c-4d95-9c8a-704aa6d8ec95 |
SCIP dossier product name | RAS-C2 RA-N & RLV-S Set |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | RAS-C2 + RA-N + RLV |
Valve size | DN 10 |
Valve type | RA-N |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Professional Set 3/8" Angle w/o-ring |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 88db040d-332c-4d95-9c8a-704aa6d8ec95 |
SCIP dossier product name | RAS-C2 RA-N & RLV-S Set |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | RAS-C2 + RA-N + RLV |
Valve size | DN 10 |
Valve type | RA-N |