Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve
013G1382
RA-N built-in valve, normal and large flow, with presetting
RA-N built-in valve, normal and large flow, with presetting
Gross weight | 0.087 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.104 Liter |
EAN | 5702425136597 |
Gross weight | 0.087 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.104 Liter |
EAN | 5702425136597 |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve |
Description | RA-N built-in valve, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Ferroli Korado Schäfer |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6159f1c9-e3e5-41cf-9fd1-cf332fcf8937 |
SCIP dossier product name | RA-N & -U built-in valve 1 |
Type | Integrated valves |
Usage | For bottom supplied radiators |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve |
Description | RA-N built-in valve, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Ferroli Korado Schäfer |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6159f1c9-e3e5-41cf-9fd1-cf332fcf8937 |
SCIP dossier product name | RA-N & -U built-in valve 1 |
Type | Integrated valves |
Usage | For bottom supplied radiators |