Shut-off ball valve, GBC 42s

009L7569

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [mm]: 42, Outlet size [mm]: 42.00

Product details

Gross weight 2.726 Kilogram
Net weight 2.2 Kilogram
Volume 4.312 Liter
EAN 5702428515092

 

Access port Yes
Approval CE
UKCA
UL
Body material Brass
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Cv value [gal/min] 155.78 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [mm] 42 mm
Kv value [m³/h] 134.76 m³/h
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Outlet connection type Solder, ODF
Outlet size [mm] 42 mm
Packing format Multi pack
Parts included Schrader valve
PED category I
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 4 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 019a06ad-0408-4a37-911f-0bf0c5f7001a
SCIP dossier product name CO2 GBC 45 bar V2 with AP
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBC 42s
UK RoHS compliance Out of scope
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality