Spare part, GBC 38s-79s; GBCH 42s; GBC E 42s-79s, Seal cap
009L7212
Product Type: Spare part, Used for product: GBC 38s-79s; GBCH 42s; GBC E 42s-79s, Type designation: Seal cap, Seal cap
Product Type: Spare part, Used for product: GBC 38s-79s; GBCH 42s; GBC E 42s-79s, Type designation: Seal cap, Seal cap
Gross weight | 0.144 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.067 Liter |
EAN | 5702428520096 |
Gross weight | 0.144 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.067 Liter |
EAN | 5702428520096 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 3 pc |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product |
GBC 38s-79s GBC E 42s-79s GBCH 42s |
Width across flats [mm] | 42 mm |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 3 pc |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product |
GBC 38s-79s GBC E 42s-79s GBCH 42s |
Width across flats [mm] | 42 mm |