Spare part, GBCH 28s-35s; GBC E 28s-35s; GBC 25s-35s, Seal cap
009L7211
Product Type: Spare part, Used for product: GBCH 28s-35s; GBC E 28s-35s; GBC 25s-35s, Type designation: Seal cap, Seal cap
Product Type: Spare part, Used for product: GBCH 28s-35s; GBC E 28s-35s; GBC 25s-35s, Type designation: Seal cap, Seal cap
Gross weight | 0.055 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.028 Liter |
EAN | 5702428520089 |
Gross weight | 0.055 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.028 Liter |
EAN | 5702428520089 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 3 pc |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product |
GBC 25s-35s GBC E 28s-35s GBCH 28s-35s |
Width across flats [mm] | 31 mm |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 3 pc |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product |
GBC 25s-35s GBC E 28s-35s GBCH 28s-35s |
Width across flats [mm] | 31 mm |