Spare part, GBC E 6s-22s; GBCH 6s-22s; GBC 16s-22s, Seal cap

009L7210

Product Type: Spare part, Used for product: GBC E 6s-22s; GBCH 6s-22s; GBC 16s-22s, Type designation: Seal cap, Seal cap

Product details

Gross weight 0.021 Kilogram
Net weight 0.02 Kilogram
Volume 0.008 Liter
EAN 5702428520072

 

China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
Packing format Industrial pack
Product group BM/GBC valve spare parts
Product Name Description Seal cap
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b79fdd8d-0fef-4692-8490-a10bb53c91c3
SCIP dossier product name GBC Seal Cap Kit 6-79s
Type Spare part
Type designation Seal cap
Used for product GBC 16s-22s
GBC E 6s-22s
GBCH 6s-22s
Width across flats [mm] 21 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality