Shut-off ball valve, GBCT 60 D
009L6709
Inlet connection type: Butt-weld, Outlet connection type: Butt-weld, Inlet size [mm]: 60.30, Outlet size [mm]: 60.30
Inlet connection type: Butt-weld, Outlet connection type: Butt-weld, Inlet size [mm]: 60.30, Outlet size [mm]: 60.30
Gross weight | 6.409 Kilogram |
Net weight | 6.01 Kilogram |
Volume | 7.307 Liter |
EAN | 5715162594612 |
Gross weight | 6.409 Kilogram |
Net weight | 6.01 Kilogram |
Volume | 7.307 Liter |
EAN | 5715162594612 |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
Connection material | Stainless steel |
Cv value [gal/min] | 234 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt-weld |
Inlet size [mm] | 60.3 mm |
Kv value [m³/h] | 202 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Butt-weld |
Outlet size [mm] | 60.3 mm |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 2 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 60 D |
UL approved refrigerants | R744 |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
Connection material | Stainless steel |
Cv value [gal/min] | 234 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt-weld |
Inlet size [mm] | 60.3 mm |
Kv value [m³/h] | 202 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Butt-weld |
Outlet size [mm] | 60.3 mm |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 2 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 60 D |
UL approved refrigerants | R744 |