Shut-off ball valve, GBCT 10 D
009L6701
Inlet connection type: Butt-weld, Outlet connection type: Butt-weld, Inlet size [mm]: 10.20, Outlet size [mm]: 10.20
Inlet connection type: Butt-weld, Outlet connection type: Butt-weld, Inlet size [mm]: 10.20, Outlet size [mm]: 10.20
Gross weight | 0.338 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 0.405 Liter |
EAN | 5715162468432 |
Gross weight | 0.338 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 0.405 Liter |
EAN | 5715162468432 |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Cv value [gal/min] | 4 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt-weld |
Inlet size [mm] | 10.2 mm |
Kv value [m³/h] | 3.5 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Butt-weld |
Outlet size [mm] | 10.2 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 10 D |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |
UL evaluated | Yes |
Access port | Yes |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Cv value [gal/min] | 4 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Butt-weld |
Inlet size [mm] | 10.2 mm |
Kv value [m³/h] | 3.5 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Outlet connection type | Butt-weld |
Outlet size [mm] | 10.2 mm |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
Parts included | Schrader valve |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 149 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 300 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBCT 10 D |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R744 |
UL evaluated | Yes |