Repair kit, Wrench

009G8016

Type designation: Wrench, Used for product: GBC 38s-79s

Product details

Gross weight 0.067 Kilogram
Net weight 0.02 Kilogram
Volume 0.1 Liter
EAN 5702428946735

 

China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group BM/GBC valve spare parts
Product Name Description Nut/ring
Quantity per packing format 2 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4b2fe785-688b-4157-ad7e-68b26c6e3e7b
Type Repair kit
Type designation Wrench
UK RoHS compliance Out of scope
Used for product GBC 38s-79s
Width across flats [mm] 42 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality