Shut-off ball valve, GBC 12s
009G7022
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in
Gross weight | 0.292 Kilogram |
Net weight | 0.261 Kilogram |
Volume | 0.795 Liter |
EAN | 5702428065566 |
Gross weight | 0.292 Kilogram |
Net weight | 0.261 Kilogram |
Volume | 0.795 Liter |
EAN | 5702428065566 |
Access port | No |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Cv value [gal/min] | 14.94 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group |
1 2 |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 12.92 m³/h |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R32 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) R404A/R507A |
SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
SCIP dossier product name | GBC |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 12s |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |
Access port | No |
Approval |
C UL US LISTED CE EAC UKCA |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Cv value [gal/min] | 14.94 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group |
1 2 |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 12.92 m³/h |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Panel mounting option | M4 × 0.7 (2 PC) |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22/R407C R32 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) R404A/R507A |
SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
SCIP dossier product name | GBC |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 12s |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |