Repair kit, Wrench

009G7014

Type designation: Wrench, Used for product: GBC 25s-35s

Product details

Gross weight 0.153 Kilogram
Net weight 0.152 Kilogram
Volume 0.086 Liter
EAN 5702428288446

 

China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group BM/GBC valve spare parts
Product Name Description Repair kit
Quantity per packing format 120 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ade66c99-ed98-4a84-b547-395001201226
SCIP dossier product name FSA Flare-Solder Adapter
Type Repair kit
Type designation Wrench
UK RoHS compliance Out of scope
Used for product GBC 25s-35s
Width across flats [mm] 31 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality