Shut-off diaphragm valve, BML 10s

009G0222

Inlet connection type: Solder extended ends, ODF, Outlet connection type: Solder extended ends, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

Product details

Gross weight 0.312 Kilogram
Net weight 0.311 Kilogram
Volume 0.704 Liter
EAN 5702422053262

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Cv value [gal/min] 0.97 gal/min
Direction Straightway
Equipment Handwheel
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
Ignition source assessment Yes
Inlet connection type Solder extended ends, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 0.84 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 36.4 bar
Max. test pressure [psig] 528 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
R516A
Outlet connection type Solder extended ends, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off diaphragm valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R22/R407C
R290
R404A/R507A
R407H
R449B
R450A
R513A
R515B
R516A
R600
R600a
SCIP dossier no. 4713b3ce-0431-444e-9b2b-0f14b47fa788
SCIP dossier product name BML/BMT
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type BML 10s
UL approval file name REFRIGERANT VALVE 53R0
UL approved refrigerants R134a
R22
R404A
R407C
R407H
R449B
R450A
R507A
R513A
R515B
R516A
UL evaluated Yes
Working range [bar] [max] 21 bar
Working range [bar] [min] -1 bar
Working range [psig] [max] 304 psig
Working range [psig] [min] -14 psig

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality