Flange set, Flange, Soldering
006-1175
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Gross weight | 0.474 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.253 Liter |
EAN | 5702422099888 |
Gross weight | 0.474 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.253 Liter |
EAN | 5702422099888 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
Flange version | 2.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Groove |
Flange form | Oval |
Flange version | 2.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |