Flange set, Flange, Soldering
006-1174
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: PHT 85; PHTQ 85
Gross weight | 0.498 Kilogram |
Net weight | 0.456 Kilogram |
Volume | 0.841 Liter |
EAN | 5702422100201 |
Gross weight | 0.498 Kilogram |
Net weight | 0.456 Kilogram |
Volume | 0.841 Liter |
EAN | 5702422100201 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.0 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |