Flange set, Flange, 22 mm, Soldering
006-1158
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: FA 15
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: FA 15
Gross weight | 0.782 Kilogram |
Net weight | 0.76 Kilogram |
Volume | 0.825 Liter |
EAN | 5702422077251 |
Gross weight | 0.782 Kilogram |
Net weight | 0.76 Kilogram |
Volume | 0.825 Liter |
EAN | 5702422077251 |
Connection size [in] | 7/8 in |
Connection size [mm] | 22 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 1.1 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 127 mm |
Type | Flange |
Used for product | FA 15 |
Connection size [in] | 7/8 in |
Connection size [mm] | 22 mm |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 1.1 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
Staybolt dimension | M12 x 127 mm |
Type | Flange |
Used for product | FA 15 |