Flange set, Flange, Soldering
006-1157
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: FA 20
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: FA 20
Gross weight | 1.173 Kilogram |
Net weight | 1.172 Kilogram |
Volume | 0.854 Liter |
EAN | 5702422077435 |
Gross weight | 1.173 Kilogram |
Net weight | 1.172 Kilogram |
Volume | 0.854 Liter |
EAN | 5702422077435 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |
Connection size [in] | 1 1/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
Flange design |
Groove Tongue |
Flange form | Oval |
Flange version | 2.3 |
In scope of WEEE and contain batteries | No |
Material Spec. | Brass |
Packing format | Multi pack |
Parts included |
2 flanges 2 Gaskets 2 staybolts 4 nuts |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Staybolt dimension | M12 x 160 mm |
Type | Flange |
Used for product | FA 20 |