Flanges, Staybolt set M12 x 160 (FA15), FA 20
006-1136
Staybolt set M12 x 160 (FA15), Used for product: FA 20, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 160 (FA15), Used for product: FA 20, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.293 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 0.064 Liter |
EAN | 5702422111252 |
Gross weight | 0.293 Kilogram |
Net weight | 0.288 Kilogram |
Volume | 0.064 Liter |
EAN | 5702422111252 |
Bolt length [in] | 8.11 in |
Bolt length [mm] | 206 mm |
Connection size | M12 |
Connection type | Thread |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Thread length [in] | 0.866 in |
Thread length [mm] | 22 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product | FA 20 |
Bolt length [in] | 8.11 in |
Bolt length [mm] | 206 mm |
Connection size | M12 |
Connection type | Thread |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Thread length [in] | 0.866 in |
Thread length [mm] | 22 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product | FA 20 |