Flange set, Flange, 15 mm, Butt weld
006-1126
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Connection standard: EN 10220, Material Spec.: Steel, Used for product: PHT 85; PHTQ 85
Gross weight | 0.496 Kilogram |
Net weight | 0.48 Kilogram |
Volume | 0.3 Liter |
EAN | 5702422099994 |
Gross weight | 0.496 Kilogram |
Net weight | 0.48 Kilogram |
Volume | 0.3 Liter |
EAN | 5702422099994 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Flange design | Tongue |
Flange form | Oval |
Flange version | 2.0 |
Material Spec. | Steel |
Packing format | Multi pack |
Parts included |
1 flange 1 gasket |
Product group | Flanges |
Product Name Description | Flange set |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Flange |
Used for product |
PHT 85 PHTQ 85 |