Flanges, Staybolt set M12 x 115 TEA /TEAT/TEVA 20, NRVA 15; TEA 20; TEVA 20; NRVA 20; TEAT 20

006-1107

Staybolt set M12 x 115 TEA /TEAT/TEVA 20, Used for product: NRVA 15; TEA 20; TEVA 20; NRVA 20; TEAT 20, Packing format: Multi pack, Quantity per packing format: 2

Product details

Gross weight 0.241 Kilogram
Net weight 0.238 Kilogram
Volume 0.118 Liter
EAN 5702422110828

 

Bolt length [in] 4.527 in
Bolt length [mm] 115 mm
Connection size M12
Connection type Thread
Contain batteries No
Packing format Multi pack
Product group Flanges
Product Name Description Staybolt set
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R515A
R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R245fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R503
R507A
R512A
R513A
R513B
R515B
R516A
R600
R600a
R717
R744
RE170
R1150
R508B
SCIP dossier no. 28ac93c7-8f38-4a98-acf0-30588207863b
SCIP dossier product name TEA/TEAT/TEVA
Thread length [in] 0.748 in
Thread length [mm] 19 mm
Type Accessory
Type designation Staybolt set
Used for product TEA 20
TEAT 20
TEVA 20
NRVA 15
NRVA 20
Used for product comments Without filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality