Flanges, Staybolt set M12 x 206 (TEA 85, TEAT85 A, TEVA 85; TEA 85; TEAT 85
006-1106
Staybolt set M12 x 206 (TEA 85, TEAT85 A, Used for product: TEVA 85; TEA 85; TEAT 85, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 206 (TEA 85, TEAT85 A, Used for product: TEVA 85; TEA 85; TEAT 85, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.36 Kilogram |
Net weight | 0.356 Kilogram |
Volume | 0.68 Liter |
EAN | 5702422077268 |
Gross weight | 0.36 Kilogram |
Net weight | 0.356 Kilogram |
Volume | 0.68 Liter |
EAN | 5702422077268 |
Bolt length [in] | 8.11 in |
Bolt length [mm] | 206 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Thread length [in] | 0.984 in |
Thread length [mm] | 25 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
TEAT 85 TEA 85 TEVA 85 |
Used for product comments | With filter |
Bolt length [in] | 8.11 in |
Bolt length [mm] | 206 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Thread length [in] | 0.984 in |
Thread length [mm] | 25 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
TEAT 85 TEA 85 TEVA 85 |
Used for product comments | With filter |