Flanges, Staybolt set M12 x 240 EVRA 20/25, EVRA 20; EVRA 25
006-1105
Staybolt set M12 x 240 EVRA 20/25, Used for product: EVRA 20; EVRA 25, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 240 EVRA 20/25, Used for product: EVRA 20; EVRA 25, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.405 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.192 Liter |
EAN | 5702422077374 |
Gross weight | 0.405 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.192 Liter |
EAN | 5702422077374 |
Bolt length [in] | 9.449 in |
Bolt length [mm] | 240 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.866 in |
Thread length [mm] | 22 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 20 EVRA 25 |
Used for product comments | With filter |
Bolt length [in] | 9.449 in |
Bolt length [mm] | 240 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.866 in |
Thread length [mm] | 22 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 20 EVRA 25 |
Used for product comments | With filter |