Flanges, Staybolt set M12 x 188 EVRA 10/15, EVRA 15; EVRA 10
006-1104
Staybolt set M12 x 188 EVRA 10/15, Used for product: EVRA 15; EVRA 10, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 188 EVRA 10/15, Used for product: EVRA 15; EVRA 10, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.331 Kilogram |
Net weight | 0.329 Kilogram |
Volume | 0.071 Liter |
EAN | 5702422077350 |
Gross weight | 0.331 Kilogram |
Net weight | 0.329 Kilogram |
Volume | 0.071 Liter |
EAN | 5702422077350 |
Bolt length [in] | 7.402 in |
Bolt length [mm] | 188 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 10 EVRA 15 |
Used for product comments | With filter |
Bolt length [in] | 7.402 in |
Bolt length [mm] | 188 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
EVRA 10 EVRA 15 |
Used for product comments | With filter |