Flanges, Staybolt set M12 x 170 (TEA20, TEAT 20 A, TEA 20; TEVA 20; TEAT 20
006-1103
Staybolt set M12 x 170 (TEA20, TEAT 20 A, Used for product: TEA 20; TEVA 20; TEAT 20, Packing format: Multi pack, Quantity per packing format: 20
Staybolt set M12 x 170 (TEA20, TEAT 20 A, Used for product: TEA 20; TEVA 20; TEAT 20, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.32 Kg |
Net weight | 0.306 Kg |
Volume | 0.18 Liter |
EAN | 5702422077497 |
Gross weight | 0.32 Kg |
Net weight | 0.306 Kg |
Volume | 0.18 Liter |
EAN | 5702422077497 |
Bolt length [in] | 6.693 in |
Bolt length [mm] | 170 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
TEA 20 TEAT 20 TEVA 20 |
Used for product comments | With filter |
Bolt length [in] | 6.693 in |
Bolt length [mm] | 170 mm |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Staybolt set |
Quantity per packing format | 20 pc |
Thread length [in] | 0.748 in |
Thread length [mm] | 19 mm |
Type | Accessory |
Type designation | Staybolt set |
Used for product |
TEA 20 TEAT 20 TEVA 20 |
Used for product comments | With filter |