Flanges, Staybolt set M12 x 180 TE12, TE 12

006-1102

Staybolt set M12 x 180 TE12, Used for product: TE 12, Packing format: Multi pack, Quantity per packing format: 20

Product details

Gross weight 0.324 Kilogram
Net weight 0.315 Kilogram
Volume 0.18 Liter
EAN 5702422077480

 

Bolt length [in] 7.087 in
Bolt length [mm] 180 mm
Connection size M12
Connection type Thread
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Flanges
Product Name Description Staybolt set
Quantity per packing format 20 pc
Thread length [in] 0.748 in
Thread length [mm] 19 mm
Type Accessory
Type designation Staybolt set
Used for product TE 12
Used for product comments With filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality