DHW system, TD-CM, TD-CM, 210kW, 2 way valve, ECL, insulation cover, Wilo, 210.0 kW
004X1766
TD-CM 210KW 2WV-ECL INS-COVER WI
TD-CM 210KW 2WV-ECL INS-COVER WI
Gross weight | 150 Kilogram |
Net weight | 130 Kilogram |
EAN | 5715162744413 |
Gross weight | 150 Kilogram |
Net weight | 130 Kilogram |
EAN | 5715162744413 |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Approval |
DVGW CE |
Capacity [kW] | 210 kW |
Category name | Tank solution substations |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | G1 1/4" |
Circulation connection type | external thread |
Circulation pipe size | DN25 |
Connection direction primary and secondary | Vertical |
Cover material | PU Hard Foam |
Current [A] [Max] | 4 A |
DCW static pressure [bar] [Min] | 1 bar |
Delta P primary without heat meter [bar] [Min] | 0.3 bar |
Depth without cover [mm] | 488 mm |
Description | TD-CM 210KW 2WV-ECL INS-COVER WI |
Design | standing |
DH connection size | 42,4 mm |
DH connection type | welded |
DH pipe size | DN32 |
DHW circulation | Yes |
DHW circulation pump brand | Grundfos |
DHW circulation pump type | UPM GEO |
DHW connection size | G1 1/4" |
DHW connection type | external thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW pipe size | DN25 |
DHW pump brand | Wilo |
DHW pump type | STRATOS PARA Z |
Differential pressure primary [bar] [Max] | 16 bar |
EU RoHS compliance | Out of scope |
Flow circulation [m3/h] [Max] | 2.4 m³/h |
Flow primary [m3/h] [Max] | 3.8 m³/h |
Flow secondary [m3/h] [Max] | 3.6 m³/h |
Height without cover [mm] | 1940 mm |
HEX DHW alloy | 1.4404 |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
P circulation [bar] [Max] | 0.43 bar |
Package depth [mm] | 800 mm |
Package height [mm] | 2000 mm |
Package width [mm] | 1200 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 25 bar |
Pressure nominal secondary [bar] | 10 bar |
Pressure primary [bar] [Max] | 20 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | DHW system |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Substation version | TD-CM, 210kW, 2 way valve, ECL, insulation cover, Wilo |
Supply temperature construction [˚C] | 90 °C |
Supply voltage [V] AC | 230 V |
Type | TD-CM |
UK RoHS compliance | Out of scope |
Width without cover [mm] | 900 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Application type | DHW storage & charging |
Approval |
DVGW CE |
Capacity [kW] | 210 kW |
Category name | Tank solution substations |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | G1 1/4" |
Circulation connection type | external thread |
Circulation pipe size | DN25 |
Connection direction primary and secondary | Vertical |
Cover material | PU Hard Foam |
Current [A] [Max] | 4 A |
DCW static pressure [bar] [Min] | 1 bar |
Delta P primary without heat meter [bar] [Min] | 0.3 bar |
Depth without cover [mm] | 488 mm |
Description | TD-CM 210KW 2WV-ECL INS-COVER WI |
Design | standing |
DH connection size | 42,4 mm |
DH connection type | welded |
DH pipe size | DN32 |
DHW circulation | Yes |
DHW circulation pump brand | Grundfos |
DHW circulation pump type | UPM GEO |
DHW connection size | G1 1/4" |
DHW connection type | external thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW pipe size | DN25 |
DHW pump brand | Wilo |
DHW pump type | STRATOS PARA Z |
Differential pressure primary [bar] [Max] | 16 bar |
EU RoHS compliance | Out of scope |
Flow circulation [m3/h] [Max] | 2.4 m³/h |
Flow primary [m3/h] [Max] | 3.8 m³/h |
Flow secondary [m3/h] [Max] | 3.6 m³/h |
Height without cover [mm] | 1940 mm |
HEX DHW alloy | 1.4404 |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
P circulation [bar] [Max] | 0.43 bar |
Package depth [mm] | 800 mm |
Package height [mm] | 2000 mm |
Package width [mm] | 1200 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 25 bar |
Pressure nominal secondary [bar] | 10 bar |
Pressure primary [bar] [Max] | 20 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | DHW system |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Substation version | TD-CM, 210kW, 2 way valve, ECL, insulation cover, Wilo |
Supply temperature construction [˚C] | 90 °C |
Supply voltage [V] AC | 230 V |
Type | TD-CM |
UK RoHS compliance | Out of scope |
Width without cover [mm] | 900 mm |