VX Solo II HWP, Type 1, Heating controller name: ECL 210/VS2/AMV150, DHW controller name: ECL 310/VS2/AMV150
004U8692
Product Type: VX Solo II HWP, Type 1, 16 bar, 110 °C, Motorized control valve, ECL 310/VS2/AMV150
Product Type: VX Solo II HWP, Type 1, 16 bar, 110 °C, Motorized control valve, ECL 310/VS2/AMV150
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279487626 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5714279487626 |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Description | VX-Solo II HWP ECL210/A247 TYP1 KR UPM3 |
DHW controller name | ECL 310/VS2/AMV150 |
Heating circuit - control | Motorized control valve |
Heating control type | Electronic |
Heating controller name | ECL 210/VS2/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II HWP |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 20 kW |
Description | VX-Solo II HWP ECL210/A247 TYP1 KR UPM3 |
DHW controller name | ECL 310/VS2/AMV150 |
Heating circuit - control | Motorized control valve |
Heating control type | Electronic |
Heating controller name | ECL 210/VS2/AMV150 |
Heating HEX type | XB06H-1 26 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 26 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Type | VX Solo II HWP |