Warranty & Service

004U8600

Akva Lux II TDP-F TYP1 CW3/4"x110

Product details

Gross weight 22 Kilogram
Net weight 20 Kilogram
EAN 5702424652784

 

China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered steel
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth without cover [mm] 150 mm
Description Akva Lux II TDP-F TYP1 CW3/4"x110
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 45 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Optional
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/Thermost.
DHW controller name PTC2
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting piece Energy meter return and cold water meter
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Delta p controller
Heating controller name AVPL
Height without cover [mm] 575 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 215 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Remarks Direct heating w. diff. Pres. Reg. And DHW
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type Warranty & Service
UK RoHS compliance Out of scope
Width without cover [mm] 460 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality