VX Solo H OP, ECL310 without key, Type 1, Heating controller name: ECL 310 & AVQM 15/AMV150
004U8593
Product Type: VX Solo H OP, ECL310 without key, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / AMV
Product Type: VX Solo H OP, ECL310 without key, Type 1, 16 bar, 110 °C, ECL 310 / AVQM / AMV
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 225.781 Liter |
EAN | 5714279487961 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
Volume | 225.781 Liter |
EAN | 5714279487961 |
Additional information |
Cover Pipe insulation Safety valve |
Application type | Indirect Heating |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 250 mm |
Description | VX-Solo H OP ECL310 Type 1, with Cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 & AVQM 15/AMV150 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 760 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | Pipe insulation |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE, without pump |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo H OP, ECL310 without key |
Width with cover [mm] | 500 mm |
Width without cover [mm] | 440 mm |
Additional information |
Cover Pipe insulation Safety valve |
Application type | Indirect Heating |
Capacity [kW] | 20 kW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 250 mm |
Description | VX-Solo H OP ECL310 Type 1, with Cover |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW Control type | Electronic |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 20 kW |
Heating control type | Electronic |
Heating controller name | ECL 310 & AVQM 15/AMV150 |
Heating HEX type | XB06H-1 26 |
Height with cover [mm] | 760 mm |
Height without cover [mm] | 760 mm |
HEX heating alloy | AISI 316 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | Pipe insulation |
Mixing circuit - control | ECL 310 / AVQM / AMV |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remarks | Indir. HE, without pump |
Station size type | Type 1 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo H OP, ECL310 without key |
Width with cover [mm] | 500 mm |
Width without cover [mm] | 440 mm |