VX Solo H OP, ECL 210/A237, Type 1, Heating controller name: ECL210

004U8569

Product Type: VX Solo H OP, ECL 210/A237, Type 1, 16 bar, 110 °C, ECL 210 / AVQM / AMV

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5715162510995

 

Application type Indirect Heating
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 250 mm
Description VX Solo H OP, type 1, ECL 210/A237 (XB 06H-1-26)
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW Control type Electronic
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 210 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL210
Height with cover [mm] 760 mm
Height without cover [mm] 760 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE, without pump
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo H OP, ECL 210/A237
Width with cover [mm] 500 mm
Width without cover [mm] 440 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality