VX Solo H OP, ECL 210/A237, Type 1, Heating controller name: ECL210

004U8568

Product Type: VX Solo H OP, ECL 210/A237, Type 1, 16 bar, 110 °C, ECL 210 / AVQM / AMV

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5715162510988

 

Application type Indirect Heating
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 250 mm
Description VX Solo H OP, type 1, ECL 210/A237 with pipe insulation
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW Control type Electronic
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 210 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL210
Height with cover [mm] 760 mm
Height without cover [mm] 760 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Pipe insulation
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir. HE, without pump
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo H OP, ECL 210/A237
Width with cover [mm] 500 mm
Width without cover [mm] 440 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality