VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 2, Heating controller name: TC200 / VS2 15
004U8419
Product Type: VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 2, 16 bar, 110 °C, Thermostatic - TC200/VS2
Product Type: VX Solo II, 1 HE circ., prim. conn. f/cyl., Type 2, 16 bar, 110 °C, Thermostatic - TC200/VS2
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162510773 |
Gross weight | 40 Kilogram |
Net weight | 38 Kilogram |
EAN | 5715162510773 |
Additional information | Cover |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II Type 2, with Thermostatic control, without insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic (optional) |
Differential pressure controller | AVPL |
Fitting piece | Energy meter flow and return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | Thermostatic - TC200/VS2 |
Heating control type | Thermostatic |
Heating controller name | TC200 / VS2 15 |
Heating HEX type | XB06H-1 40 |
Heating pump brand | Grundfos |
Heating pump type | Alpha 2 15-60-130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 440 mm |
Package height [mm] | 450 mm |
Package width [mm] | 135 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE w. prim. Cyl. Conn. Thermostatic HE |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II, 1 HE circ., prim. conn. f/cyl. |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |
Additional information | Cover |
Application type | Indirect Heating & Primary connections for DHW cylinder |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II Type 2, with Thermostatic control, without insulation |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW pipe size | Ø18 |
DHW tank circuit - control | Thermostatic (optional) |
Differential pressure controller | AVPL |
Fitting piece | Energy meter flow and return |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | Thermostatic - TC200/VS2 |
Heating control type | Thermostatic |
Heating controller name | TC200 / VS2 15 |
Heating HEX type | XB06H-1 40 |
Heating pump brand | Grundfos |
Heating pump type | Alpha 2 15-60-130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Without |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 440 mm |
Package height [mm] | 450 mm |
Package width [mm] | 135 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE w. prim. Cyl. Conn. Thermostatic HE |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II, 1 HE circ., prim. conn. f/cyl. |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |