White cover with door, open at the bottom H 740 x W 600 x D 200 mm
004U8407
Cover fopen bottom (740x600x380mm)
Cover fopen bottom (740x600x380mm)
Gross weight | 10 Kilogram |
Net weight | 9.5 Kilogram |
EAN | 5715162510759 |
Gross weight | 10 Kilogram |
Net weight | 9.5 Kilogram |
EAN | 5715162510759 |
Application type | Accessories |
Description | White cover with door, open at the bottom H 740 x W 600 x D 200 mm |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover fopen bottom (740x600x380mm) |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
Application type | Accessories |
Description | White cover with door, open at the bottom H 740 x W 600 x D 200 mm |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Cover fopen bottom (740x600x380mm) |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |