VX Solo II H2, 2 HE circuits, Type 2, Heating controller name: ECL 210/A260 & AHQM 15/AMV 13
004U8289
Product Type: VX Solo II H2, 2 HE circuits, Type 2, 16 bar, 110 °C, VMV 15 / AMV150
Product Type: VX Solo II H2, 2 HE circuits, Type 2, 16 bar, 110 °C, VMV 15 / AMV150
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162510476 |
Gross weight | 45 Kilogram |
Net weight | 43 Kilogram |
EAN | 5715162510476 |
Additional information |
2x Safety function Cover Pipe insulation |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II H2 Type 2, ECL210, with Safety thermostat FH, with insulation |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting Piece | Energy meter return |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | Alpha 2L 15-60-130 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | VMV 15 / AMV150 |
Heating control type | Electronic |
Heating controller name | ECL 210/A260 & AHQM 15/AMV 13 |
Heating HEX type | XB06H-1 40 |
Heating pump brand | Grundfos |
Heating pump type | Alpha 2L 15-60-130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Pipe insulation |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE, ECL210/260, 2 x safety function and pipe insul. |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II H2, 2 HE circuits |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |
Additional information |
2x Safety function Cover Pipe insulation |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
China RoHS compliance | Out of scope |
Connection direction | Top and bottom |
Cover material | White-lacquered steel sheet |
Cover option | Included |
Depth with cover [mm] | 380 mm |
Depth without cover [mm] | 365 mm |
Description | VX Solo II H2 Type 2, ECL210, with Safety thermostat FH, with insulation |
DH connection size | 3/4" |
DH connection type | G ext. thread |
DH pipe size | Ø18 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
Fitting Piece | Energy meter return |
Floor heating circuit - pump brand | Grundfos |
Floor heating circuit - pump type | Alpha 2L 15-60-130 |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 30 kW |
Heating circuit - control | VMV 15 / AMV150 |
Heating control type | Electronic |
Heating controller name | ECL 210/A260 & AHQM 15/AMV 13 |
Heating HEX type | XB06H-1 40 |
Heating pump brand | Grundfos |
Heating pump type | Alpha 2L 15-60-130 |
Height with cover [mm] | 861 mm |
Height without cover [mm] | 861 mm |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | Pipe insulation |
Number of households [Max] | 1 |
Number of households [Min] | 1 |
Package depth [mm] | 620 mm |
Package height [mm] | 420 mm |
Package width [mm] | 840 mm |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Remarks | Indir. HE, ECL210/260, 2 x safety function and pipe insul. |
Station size type | Type 2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] AC | 230 V |
Type | VX Solo II H2, 2 HE circuits |
Width with cover [mm] | 550 mm |
Width without cover [mm] | 510 mm |