VX Solo II H2, 2 HE circuits, Type 1, Heating controller name: ECL 210/A260 & AHQM 15/AMV 13

004U8288

Product Type: VX Solo II H2, 2 HE circuits, Type 1, 16 bar, 110 °C, VMV 15 / AMV150

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5715162510469

 

Additional information 2x Safety function
Cover
Pipe insulation
Application type Indirect Heating
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II H2 Type 1, ECL210, with Safety thermostat FH, with insulation
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting piece Energy meter return
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type Alpha 2L 15-60-130
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 20 kW
Heating circuit - control VMV 15 / AMV150
Heating control type Electronic
Heating controller name ECL 210/A260 & AHQM 15/AMV 13
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type Alpha 2L 15-60-130
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Pipe insulation
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE, ECL210/260, 2 x safety function and pipe insul.
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H2, 2 HE circuits
Width with cover [mm] 550 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality