VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl., Type 1, Heating controller name: ECL210, DHW controller name: ECL210

004U8259

Product Type: VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl., Type 1, 16 bar, 110 °C, Motorized control valve, ECL210

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5715162510322

 

Additional information Cover
Application type Indirect Heating & Secondary connections for DHW cylinder
Capacity [kW] 20 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II HWS type 1 (XB 06H-1-26)
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Electronic
DHW controller name ECL210
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPS
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control Motorized control valve
Heating control type Electronic
Heating controller name ECL210
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type Alpha2L
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
Remarks Indir. HE w. sec. Cyl. Conn. ECL210/A247
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWS, 1 HE circ., mix. loop, sec. conn. f/cyl.
Width with cover [mm] 550 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality