VX Solo II HWS, 1 HE circ., sec. conn. f/cyl., Type 2, Heating controller name: ECL210, DHW controller name: ECL210

004U8258

Product Type: VX Solo II HWS, 1 HE circ., sec. conn. f/cyl., Type 2, 16 bar, 110 °C, ECL 210 / AHQM / AMV, ECL210

Product details

Gross weight 46 Kilogram
Net weight 41 Kilogram
EAN 5715162300541

 

Additional information Cover
Application type Indirect Heating & Secondary connected DHW cylinder
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material White-lacquered steel sheet
Cover option Included
Depth with cover [mm] 380 mm
Depth without cover [mm] 365 mm
Description VX Solo II HWS type 2 (XB 06H-1-40)
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Electronic
DHW controller name ECL210
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPS
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating circuit - control ECL 210 / AHQM / AMV
Heating control type Electronic
Heating controller name ECL210
Heating HEX type XB06H-1 40
Heating pump brand Grundfos
Heating pump type Alpha2L
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material Without
Number of households [Max] 1
Number of households [Min] 1
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Indir. HE w. sec. Cyl. Conn. ECL210/A237
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWS, 1 HE circ., sec. conn. f/cyl.
Width with cover [mm] 550 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality