Ball valves set, 2 x DVGW + 2 x HE
004U3092
Ball valves, 2 x green DVGW + 2 x red HE ext./int. Thread ¾"
Ball valves, 2 x green DVGW + 2 x red HE ext./int. Thread ¾"
Gross weight | 1.4 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 0.002 Cubic meter |
EAN | 5706560746376 |
Gross weight | 1.4 Kilogram |
Net weight | 1.3 Kilogram |
Volume | 0.002 Cubic meter |
EAN | 5706560746376 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Ball valves set, 2 x DVGW + 2 x HE |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Ball valves, 2 x green DVGW + 2 x red HE ext./int. Thread ¾" |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Ball valves set, 2 x DVGW + 2 x HE |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Ball valves, 2 x green DVGW + 2 x red HE ext./int. Thread ¾" |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |