Circulation set for Termix One Solar
004U3055
Circulation set Wilo Z15TT with non return valve and DVGW ball valve ¾"
Circulation set Wilo Z15TT with non return valve and DVGW ball valve ¾"
Gross weight | 3 Kilogram |
Net weight | 3 Kilogram |
Volume | 0.007 Cubic meter |
EAN | 5706560741852 |
Gross weight | 3 Kilogram |
Net weight | 3 Kilogram |
Volume | 0.007 Cubic meter |
EAN | 5706560741852 |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Circulation set for Termix One Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Circulation set Wilo Z15TT with non return valve and DVGW ball valve ¾" |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Application type | Accessories |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | Circulation set for Termix One Solar |
Heat exchanger test pressure [bar] | 38 bar |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | Circulation set Wilo Z15TT with non return valve and DVGW ball valve ¾" |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessories |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |